IESNA:LM-63-2002
[TEST]P1055973
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1020D935-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2995
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1503.7 1492.6 1485.9 1474.9 1460.5 1440.6 1417.3 1390.8 1360.9 1327.7
1291.2 1251.4 1209.3 1166.2 1119.7 1072.1 1023.5 973.7 921.7 868.6
812.1 757.9 702.6 647.3 590.8 534.4 476.9 416 358.5 304.3
245.6 193.6 143.8 97.4 55.3 19.9 0
1503.7 1510.3 1502.5 1485.9 1462.7 1435.1 1401.9 1365.3 1326.6 1283.5
1238.1 1189.4 1138.5 1086.5 1032.3 975.9 919.5 861.9 804.4 745.7
687.1 627.4 568.7 510.1 452.5 396.1 340.8 287.7 234.6 185.9
149.4 117.3 87.4 60.9 37.6 17.7 0
1503.7 1497 1482.6 1455 1421.8 1385.3 1342.1 1294.5 1243.6 1188.3
1130.8 1068.8 1005.8 941.6 877.4 812.1 749.1 687.1 627.4 566.5
509 453.6 399.4 349.6 298.7 261.1 229 200.3 171.5 144.9
119.5 96.3 74.1 53.1 34.3 16.6 0
1503.7 1499.2 1474.9 1440.6 1400.8 1355.4 1305.6 1248.1 1183.9 1117.5
1048.9 979.2 909.5 839.8 771.2 704.8 638.4 576.5 518.9 464.7
411.6 359.6 322 292.1 261.1 231.2 203.6 179.2 154.9 131.7
109.5 89.6 68.6 49.8 32.1 14.4 0
1503.7 1501.4 1481.5 1447.2 1404.1 1357.6 1301.2 1239.2 1173.9 1103.1
1029 953.8 882.9 812.1 743.5 676 615.2 555.4 499 445.9
391.7 349.6 317.5 287.7 256.7 229 202.5 178.1 154.9 131.7
110.6 89.6 69.7 49.8 32.1 15.5 0
